Han EMC/B 10 Protection Cover metal
Artículo Nº: 09 62 810 5425
La imagen es meramente ilustrativa. Consulte la descripción del producto.
Han EMC/B 10 Protection Cover metal
Artículo Nº: 09 62 810 5425
para ver precios y disponibilidad.
0
para ver precios y disponibilidad.
0
Resumen de características
Detalles del producto
Category | Accessories |
---|---|
Series of hoods/housings | Han® EMC/B |
Type of accessory | Protection cover |
Description of the accessory | for bulkhead mounted housings |
for surface mounted housings | |
Metal | |
With fixing cord |
Size | 10 B |
---|---|
Locking type | Double locking lever |
Details | Not suitable for housings with external seals. |
Limiting temperature | -40 ... +125 °C |
---|---|
Degree of protection acc. to IEC 60529 | IP65 |
Type rating acc. to UL 50 / UL 50E | 4 |
12 |
Material (hood/housing) | Aluminium die-cast |
---|---|
Surface (hood/housing) | Uncoated |
Colour (hood/housing) | Unpainted |
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
Nickel |
UL / CSA | |
---|---|
Approvals | DNV GL |
Packaging size | 1 |
---|---|
Net weight | 51 g |
Country of origin | Germany |
European customs tariff number | 85389099 |
GTIN | 5713140191907 |
ETIM | EC002314 |
eCl@ss | 27440208 Cap for industrial connectors |
Anterior
Siguiente