Han 48HPR-HSMA-PYD 1to2
Artículo Nº: 09 40 148 0951
La imagen es meramente ilustrativa. Consulte la descripción del producto.
Han 48HPR-HSMA-PYD 1to2
Artículo Nº: 09 40 148 0951
para ver precios y disponibilidad.
0
para ver precios y disponibilidad.
0
Resumen de características
Detalles del producto
Category | Hoods/Housings |
---|---|
Series of hoods/housings | Han® HPR PYD |
Type of hood/housing | Surface mounted housing |
Size | 48 B |
---|---|
Version | Top entry |
Locking type | Screw locking |
Field of application | Hoods/housings for harsh outdoor environments |
Tightening torque | 4 Nm Fixing screws M6 for Han® 24 HPR bulkhead mounted housings |
---|---|
Limiting temperature | -40 ... +125 °C |
Note on the limiting temperature | For use as a connector according to IEC 61984. |
Degree of protection acc. to IEC 60529 | IP65 |
IP68 | |
IP69 / IPX9K acc. to ISO 20653 |
Material (hood/housing) | Aluminium die-cast |
---|---|
Corrosion resistant | |
Surface (hood/housing) | Powder-coated |
Colour (hood/housing) | RAL 9005 (jet black) |
Material (seal) | NBR |
Material (locking) | Stainless steel |
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
Requirement set with Hazard Levels | R1 (HL 1-3) |
R7 (HL 1-3) |
Approvals | CE |
---|
Packaging size | 1 |
---|---|
Net weight | 2,381 g |
Country of origin | China |
European customs tariff number | 85389099 |
GTIN | 5713140173590 |
ETIM | EC000437 |
eCl@ss | 27440202 Shell for industrial connectors |
Anterior
Siguiente