Solicitar muestra exprés gratuita
Producto no disponible actualmente
Por favor, elija una muestra alternativa que sea muy similar.
No disponible |
---|
Version | ||
---|---|---|
PCB fixing | With fixing flange | With fixing flange |
Coding | Coding with loss of contacts | Coding with loss of contacts |
Connection type | Motherboard to daughtercard|Mezzanine|PCB to cable | Motherboard to daughtercard|Mezzanine|PCB to cable |
Number of contacts | 32 | 48 |
Termination length | 5 mm | 4 mm |
Termination method | Press-in termination | Wave soldering termination |
Contact configuration | Rows a and c, positions 1, 2, ... , 15, 16 | Rows a, b and c, positions 1, 2, ... , 15, 16 |
Specifications and approvals | ||
UL / CSA | UL 1977 ECBT2.E102079|CSA-C22.2 No. 182.3 ECBT8.E102079 | UL 1977 ECBT2.E102079|CSA-C22.2 No. 182.3 ECBT8.E102079 |
Railway classification | F4/I3 acc. to NFF 16-101/102 | F4/I3 acc. to NFF 16-101/102 |
Specifications | IEC 60603-2 (complementary) | IEC 60603-2 (complementary) |
Technical characteristics | ||
Insulation resistance | 1012 Ω | 1012 Ω |
Creepage distance | ≥ 1.2 mm | ≥ 1.2 mm |
Hot plugging | No | No |
Insertion force | ≤ 30 N | ≤ 45 N |
Withdrawal force | ≤ 20 N | ≤ 30 N |
Rated current | 2 A | 2 A |
Performance level | 2|acc. to IEC 60603-2 | 2|acc. to IEC 60603-2 |
Contact rows | 3 | 3 |
Contact spacing (mating side) | 2.54 mm | 2.54 mm |
Mating cycles | ≥ 400 | ≥ 400 |
Contact spacing (termination side) | 2.54 mm | 2.54 mm |
Test voltage Ur.m.s. | 1 kV | 1 kV |
Clearance distance | ≥ 1.2 mm | ≥ 1.2 mm |
Limiting temperature | -40 ... +105 °C upper limiting temperature limited by the pcb | -55 ... +125 °C |
Isolation group | IIIa (175 ≤ CTI 400) | IIIa (175 ≤ CTI 400) |
Contact resistance | ≤ 20 mΩ | ≤ 20 mΩ |
Identification | ||
Identification | Type 2R | Type 2R |
Category | Connectors | Connectors |
Element | Male connector | Male connector |
Description of the contact | Straight | Straight |
Series | DIN 41612 | DIN 41612 |
Material properties | ||
Material (insert) | Thermoplastic resin, glass-fibre filled | Thermoplastic resin, glass-fibre filled |
Colour (insert) | RAL 7032 (pebble grey) | RAL 7032 (pebble grey) |
Fire protection on railway vehicles | EN 45545-2 (2020-08) | EN 45545-2 (2020-08) |
Requirement set with Hazard Levels | R26 | R26 |
China RoHS | e | e |
ELV status | compliant | compliant |
Material flammability class acc. to UL 94 | V-0 | V-0 |
REACH ANNEX XIV substances | Not contained | Not contained |
California Proposition 65 substances | Yes | Yes |
RoHS | compliant | compliant |
REACH Annex XVII substances | Not contained | Not contained |
REACH SVHC substances | Not contained | Not contained |
Surface (contacts) | Au over NiP over Ni Mating side|Ni Termination side | Au over NiP over Ni Mating side|Sn over Ni Termination side |
Material (contacts) | Copper alloy | Copper alloy |
Commercial data | ||
eCl@ss | 27460201 PCB connector (board connector) | 27460201 PCB connector (board connector) |
Net weight | 6.47 g | 0.381 g |
GTIN | 5713140042759 | 5713140042919 |
ETIM | EC002637 | EC002637 |
European customs tariff number | 85366990 | 85366990 |
Country of origin | Romania | Romania |
Packaging size | 20 | 20 |