Adaptador Han E a PCB

Artículo Nº: 09 33 000 9996


PCB adapter

Adaptador Han E a PCB

Artículo Nº: 09 33 000 9996

para ver precios y disponibilidad.

0

Resumen de características

PCB adapter In the Han E® crimp insert Rated current: ‌16 A Polycarbonate (PC)

Detalles del producto


Category Accessories
Type of accessory PCB adapter
Description of the accessory In the Han E® crimp insert
Gender Male
Female
Rated current ‌ 16 A
Rated voltage 500 V
Rated impulse voltage 6 kV
Pollution degree 3
Limiting temperature -40 ... +125 °C
Material (insert) Polycarbonate (PC)
RoHS compliant with exemption
RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
ELV status compliant with exemption
China RoHS 50
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Yes
REACH SVHC substances Lead
ECHA SCIP number b51e5b97-eeb5-438b-8538-f1771d43c17d
California Proposition 65 substances Yes
California Proposition 65 substances Lead
Nickel
Fire protection on railway vehicles EN 45545-2 (2020-08)
Requirement set with Hazard Levels R22 (HL 1-3)
R23 (HL 1-3)
Packaging size 50
Net weight 3.16 g
Country of origin Romania
European customs tariff number 85366990
GTIN 5713140050709
ETIM EC002637
eCl@ss 27460201 PCB connector (board connector)
Anterior
Siguiente