SEK
Insulation displacement connectors (IDC for short) are the ideal solution for device manufacturers if two or more PCBs are to be connected across longer distances. Where normal mezzanine or mother/daughter card arrangements are no longer sufficient, the IDC delivers reliable connectivity via ribbon cables.
Series Highlights
Filter
Products 833
![SEK mezz Fe 10P THT 2.9mm PL2](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/19/09195106824/09195106824_M.jpg)
SEK mezz Fe 10P THT 2.9mm PL2
![SEK mezz Fe 20P THT 2.9mm PL2](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/19/09195206824/09195206824_M.jpg)
SEK mezz Fe 20P THT 2.9mm PL2
![SEK mezz Fe 26P THT 2.9mm PL2](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/19/09195266824/09195266824_M.jpg)
SEK mezz Fe 26P THT 2.9mm PL2
![SEK mezz Fe 10P THT 4.5mm PL2](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/19/09195106824/09195106824_M.jpg)
SEK mezz Fe 10P THT 4.5mm PL2
![SEK mezz Fe 34P THT 2.9mm PL2](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/19/09195346824/09195346824_M.jpg)
SEK mezz Fe 34P THT 2.9mm PL2
![SEK mezz Fe 60P THT 2.9mm PL2](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/19/09195606824/09195606824_M.jpg)
SEK mezz Fe 60P THT 2.9mm PL2
![SEK mezz Fe 40P THT 2.9mm PL2](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/19/09195406824/09195406824_M.jpg)
SEK mezz Fe 40P THT 2.9mm PL2
![SEK mezz Fe 16P THT 2.9mm PL2](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/19/09195166824/09195166824_M.jpg)
SEK mezz Fe 16P THT 2.9mm PL2
![SEK mezz Fe 14P THT 2.9mm PL2](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/19/09195146824/09195146824_M.jpg)
SEK mezz Fe 14P THT 2.9mm PL2
![SEK mezz Fe 6P THT 2.9mm PL2](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/19/09195066824/09195066824_M.jpg)
SEK mezz Fe 6P THT 2.9mm PL2
![SEK mezz Fe 50P THT 2.9mm PL2](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/19/09195506824/09195506824_M.jpg)
SEK mezz Fe 50P THT 2.9mm PL2
![SEK mezz Fe 64P THT 2.9mm PL2](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/19/09195646824/09195646824_M.jpg)
SEK mezz Fe 64P THT 2.9mm PL2
![SEK mezz Fe 30P THT 2.9mm PL2](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/19/09195306824/09195306824_M.jpg)
SEK mezz Fe 30P THT 2.9mm PL2
![SEK mezz Fe 26P Press-in 4.5mm PL2](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/19/09195266829/09195266829_M.jpg)
SEK mezz Fe 26P Press-in 4.5mm PL2
![SEK mezz Fe 26P THT 4.5mm PL2](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/19/09195266824/09195266824_M.jpg)
SEK mezz Fe 26P THT 4.5mm PL2
![SEK mezz Fe 20P Press-in 4.5mm PL2](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/19/09195206829/09195206829_M.jpg)
SEK mezz Fe 20P Press-in 4.5mm PL2
![SEK mezz Fe 20P THT 4.5mm PL2](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/19/09195206824/09195206824_M.jpg)
SEK mezz Fe 20P THT 4.5mm PL2
![SEK mezz Fe 16P Press-in 4.5mm PL2](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/19/09195166829/09195166829_M.jpg)
SEK mezz Fe 16P Press-in 4.5mm PL2
![SEK mezz Fe 16P THT 4.5mm PL2](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/19/09195166824/09195166824_M.jpg)
SEK mezz Fe 16P THT 4.5mm PL2
![SEK mezz Fe 14P Press-in 4.5mm PL2](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/19/09195146829/09195146829_M.jpg)
SEK mezz Fe 14P Press-in 4.5mm PL2
IDC insulation displacement connectors for ribbon cable
HARTING offers a wide range of insulation displacement connector systems for ribbon cables that are designed for cable-to-board applications throughout a variety of sectors. HARTING tailors each IDC connector to your custom requirements, along with the appropriate cable type to simplify your installation and warehousing. The PCB connectors are available in various termination techniques: with solder termination (for manual, wave or reflow soldering) and press-fit technology. The different types have between 6 and 64 contacts. The cable connectors are suitable both for use within the device or for establishing connections between devices. Thus, IDC connectors provide a versatile solution suitable for any application.
Both straight and 90° angled contacts are available. Stable locking levers are used for establishing secure connections to male or female connector strips. The female connectors are available optionally with strain relief.
The low height of 9.4 mm allows you to save space. They also guarantee secure connections – even in confined spaces.
Connectors suitable for through hole reflow soldering are made of temperature-resistant plastic (PCT).
Because of their tape & reel packaging, the IDC connectors can be integrated in automatic "Pick & Place" assembly processes and processed with other SMD components. This simplifies the PCB assembly process and reduces process costs.
This cost-effective solution without plug-in complexity is made possible by directly connecting the ribbon cable to the circuit board. HARTING offers two-row or four-row PCB connectors for this purpose.
More solutions and ressources
Knowledge
Engineering Data & Services
CAD data, product data manager, distributors availability, free samples & more.
Discover the HARTING Engineerng Data & Services to support your projekt as best as possible. For each product in our digital catalogue you will find further engineering data & services:
CAD data, data sheets and type sheets
Product selectors with multiple attributes
Individually data packages
Configuration and customization
Individual notes and deratings
Free sample service