ix Industrial 10B-1 jack AV (1pcs.)
Article No.: 09 45 281 9000 333
![ix Industrial 10B-1 jack AV (1pcs.)](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/19/094528190XX_TYPEB_20220819_161502072/094528190XX_TYPEB_20220819_161502072_L.jpg)
Image is for illustration purposes only. Please refer to product description.
![ix Industrial 10B-1 jack AV (1pcs.)](/assets/images/3d-gallery-thumbnail.png)
![ix Industrial 10B-1 jack AV (1pcs.)](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/19/094528190XX_TYPEB_20220819_161502072/094528190XX_TYPEB_20220819_161502072_S.jpg)
ix Industrial 10B-1 jack AV (1pcs.)
Article No.: 09 45 281 9000 333
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Specification | Angled |
---|---|
Element | PCB connector |
Series | HARTING ix Industrial® |
Category | Connectors |
Identification | Signal |
Termination method | Solder termination |
---|---|
Pack contents | Sample |
Number of contacts | 10 |
Coding | Type B |
Shielding | Fully shielded, 360° shielding contact |
Storage temperature | -30 ... +60 °C |
---|---|
Relative humidity | 95 % Non-condensing (operation) |
95 % Non-condensing (storage/transport) | |
Limiting temperature | -40 ... +85 °C |
Rated voltage | 50 V AC |
60 V DC | |
Degree of protection acc. to IEC 60529 | IP20 |
Contact resistance | ≤ 30 mΩ |
Rated current | 1.5 A |
Mating cycles | ≥ 5,000 |
Shielding resistance | ≤ 100 mΩ |
Insulation resistance | >500 MΩ |
Rated current | 3 A per contact when used with 4 contacts (1,2,6,7) |
Test voltage U<sub>r.m.s.</sub> | 0.5 kV |
Insertion force | ≤ 25 N |
Withdrawal force | ≤ 25 N |
Specifications | IEC 61076-3-124 |
---|---|
EN 45545-2 | |
UL / CSA | |
Material (contacts) | Copper alloy |
---|---|
Surface (contacts) | Au ≥ 0.2 µm over Ni ≥ 2 µm Mating side |
Au ≥ 0.03 µm over Ni ≥ 2 µm Termination side | |
Material flammability class acc. to UL 94 | V-0 |
Colour (insert) | Grey |
Material (insert) | Liquid crystal polymer (LCP) |
RoHS | compliant |
Material (shielding) | Stainless steel |
Sn ≥ 1 µm over Ni ≥ 0.2 µm Mating side (shielding) | |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
eCl@ss | 27460201 PCB connector (board connector) |
---|---|
Net weight | 1.62 g |
Packaging size | 1 |
Country of origin | Japan |
European customs tariff number | 85366990 |
GTIN | 5713140223127 |
ETIM | EC002637 |
Previous
Next