Inducom Crimp ferrule 12,5 - 13,5mm
Article No.: 61 03 000 0059
Image is for illustration purposes only. Please refer to product description.
Inducom Crimp ferrule 12,5 - 13,5mm
Article No.: 61 03 000 0059
to see prices and availability.
Properties Overview
Product Details
Category | Accessories |
---|---|
Series | D-Sub |
Type of accessory | Crimp ferrule |
Ambient temperature | -20 ... +90 °C |
---|---|
Inner diameter | 12.5 mm |
Outer diameter | 13.5 mm |
Previous
Next