Han Q7/0 CA 8G2,5 m/- ang/-PVC, 1m
Article No.: 33 50 C70 0276 010
Image is for illustration purposes only. Please refer to product description.
Han Q7/0 CA 8G2,5 m/- ang/-PVC, 1m
Article No.: 33 50 C70 0276 010
to see prices and availability.
Properties Overview
Product Details
Type of cable | JZ-500 8G2,5mmĀ² Show details |
---|---|
Connector 1 | Han A Hood Angled Entry 2 Pegs M20 Bla Show details |
Han Q 7/0-M Show details | |
Han D R15 stift-c 2,5 mm Ag Show details | |
Han CGM-P M20x1,5 D.10-14mm black Show details |
Category | System cabling |
---|---|
Series | HanĀ® Q |
Identification | 7/0 |
Element | Cable assemblies |
Specification | Pre-assembled on one side |
Cable length | 1 m |
---|---|
Size | 3 A |
Number of contacts | 7 |
PE contact | Yes |
Details | Not be coupled or decoupled under electrical load. |
Assembly and installation must be carried out by a qualified electrician. | |
Protection against electric shock: Protection against indirect contact (fault protection) shall be ensured by suitable measures taken by the user during installation. E. g. by restricted access area (area accessible only to electrically skilled persons and electrically instructed persons). |
Previous
Next