Han 24EMC/B-HTE-M32 (HT)
Article No.: 19 62 824 0427
Image is for illustration purposes only. Please refer to product description.
Han 24EMC/B-HTE-M32 (HT)
Article No.: 19 62 824 0427
to see prices and availability.
Properties Overview
Product Details
Category | Hoods/Housings |
---|---|
Series of hoods/housings | HanĀ® EMC/B |
HanĀ® High Temp | |
Type of hood/housing | Hood |
Type | High construction |
Size | 24 B |
---|---|
Version | Top entry |
Number of cable entries | 1 |
Cable entry | 1x M32 |
Locking type | Double locking lever |
Field of application | Hoods/Housings for higher EMC requirements |
Previous
Next