har-flex Hybrid M str 4+16 SMT PL1 280pc

Article No.: 15 72 416 2601 000


New
NewMale connector

har-flex Hybrid M str 4+16 SMT PL1 280pc

Article No.: 15 72 416 2601 000

to see prices and availability.

Properties Overview

Male connector Reflow soldering termination (SMT) Rated current: ‌20 A Contacts: 20 Straight Copper alloy Noble metal over Ni Mating side, Sn over Ni Termination side Performance level: 1 Liquid crystal polymer (LCP) Black

Product Details


Category Connectors
Series har-flex®
Identification Hybrid
Element Male connector
Description of the contact Straight
Termination method Reflow soldering termination (SMT)
Connection type Motherboard to daughtercard
Mezzanine
Number of contacts 20
Number of signal contacts 16
Number of power contacts 4
Pack contents 280 pieces on reel
Contact spacing (termination side) 1.27 mm
2.54 mm
Contact spacing (mating side) 1.27 mm
2.54 mm
Stacking height 3.25 mm
Rated current ‌ 20 A
Rated voltage ‌ 50 V AC
‌ 120 V DC
Rated voltage acc. to IEC 60664-1
Rated impulse voltage 1.5 kV
Pollution degree 2
Clearance distance ≥0.4 mm Signal contacts
≥1.74 mm Power contacts
≥1.11 mm Signal to power contacts
Creepage distance ≥0.4 mm PCB: Signal contacts
≥1.74 mm PCB: Power contacts
≥1.11 mm PCB: Signal to power contacts
≥0.4 mm Connector: Signal contacts
≥1.89 mm Connector: Power contacts
≥1.94 mm Connector: Signal to power contacts
Insulation resistance >1010 Ω
Contact resistance ≤ 25 mΩ
Limiting temperature -55 ... +125 °C
Performance level 1
Mating cycles ≥ 500
Test voltage U<sub>r.m.s.</sub> 0.5 kV Signal
1.39 kV Signal / Power
1.39 kV Power / Power
Isolation group IIIa (175 ≤ CTI < 400)
Moisture Sensitivity Level (MSL) 1 acc. to ECA/IPC/JEDEC J-STD-020D
Process Sensitivity Level (PSL) R0 acc. to ECA/IPC/JEDEC J-STD-020D
Coplanarity of contacts ‌ 0.12 mm
Material (insert) Liquid crystal polymer (LCP)
Colour (insert) Black
Material (contacts) Copper alloy
Surface (contacts) Noble metal over Ni Mating side
Sn over Ni Termination side
Material flammability class acc. to UL 94 V-0
RoHS compliant
ELV status compliant
China RoHS e
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Not contained
California Proposition 65 substances Not contained
Packaging size 1
Net weight 1,475 g
Country of origin China
European customs tariff number 85366990
GTIN 5713140204812
ETIM EC002637
eCl@ss 27460201 PCB connector (board connector)
Previous
Next