Request free express sample


Product currently unavailable

Please choose an alternative sample that is very similar.
Version
Lagging contact on position
2
Leading contact on position
4
Connection type
Motherboard to daughtercard
Motherboard to daughtercard
Number of contacts
4
4
Pack contents
Tube
Tube
Termination method
Reflow soldering termination (THR)
Reflow soldering termination (THR)
Contact configuration
M / M / M / M
L / M / S / M
Specifications and approvals
UL / CSA
UL 1977 ECBT2.E102079|CSA-C22.2 No. 182.3 ECBT8.E102079
UL 1977 ECBT2.E102079|CSA-C22.2 No. 182.3 ECBT8.E102079
Technical characteristics
Insulation resistance
109 Ω
109 Ω
Creepage distance
2.3 mm
2.3 mm
Insertion force
≤ 16 N
≤ 16 N
Withdrawal force
≥ 2 N
≥ 2 N
Performance level
2
2
Contact rows
1
1
Contact spacing (mating side)
3 mm
3 mm
Contact spacing (termination side)
3 mm
3 mm
Test voltage Ur.m.s.
1.5 kV
1.5 kV
Clearance distance
2.3 mm
2.3 mm
Rated current
‌ 20 A
‌ 23 A
Limiting temperature
-55 ... +125 °C
-55 ... +125 °C
Contact resistance
1 mΩ
1 mΩ
Identification
Identification
Power
Power
Category
Connectors
Connectors
Element
Male connector
Male connector
Description of the contact
Angled
Angled
Series
har-bus@ HM
har-bus@ HM
Material properties
Material (insert)
Thermoplastic resin, glass-fibre filled
Thermoplastic resin, glass-fibre filled
Colour (insert)
Black
Black
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
Noble metal over Ni Mating side|Ni Termination side
Noble metal over Ni Mating side|Ni Termination side
Material (contacts)
Copper alloy
Copper alloy
Commercial data
eCl@ss
27460201 PCB connector (board connector)
27460201 PCB connector (board connector)
Net weight
5.1 g
5.25 g
GTIN
5713140122291
5713140122284
ETIM
EC002637
EC002637
European customs tariff number
85366990
85366990
Country of origin
Germany
Germany
Packaging size
30
30