DIN-Power cable clamp D20
Article No.: 09 06 800 9955
Image is for illustration purposes only. Please refer to product description.
Properties Overview
Product Details
Category | Accessories |
---|---|
Series | DIN 41612 |
Type of accessory | Cable clamp |
Description of the accessory | for shell housing D 20 |
Standard |
Material (accessories) | Metal |
---|---|
Colour (accessories) | Metallic |
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Lead |
Nickel |
Previous
Next