HD DSUB44p MA DE CABLE ASSY 2m
Article No.: 33 56 213 2000 025
Image is for illustration purposes only. Please refer to product description.
HD DSUB44p MA DE CABLE ASSY 2m
Article No.: 33 56 213 2000 025
to see prices and availability.
Properties Overview
Product Details
Connector 2 | D SUB HD MA CRIMP SHELL 44P Show details |
---|---|
DSUB IDC HOOD 25P GREY TINSCR Show details | |
D SUB HD MA CONTACT 24-26 AWG S4 10K REE Show details | |
D Sub Male Screw lock 4-40 UNC with plas Show details |
Category | System cabling |
---|---|
Series | D-Sub |
Identification | High Density |
Element | Cable assemblies |
Specification | Pre-assembled on both sides |
Connector 1 | D-Sub High Density |
With shielded plastic hood and side entry | |
Connector 2 | D-Sub High Density |
With shielded plastic hood and side entry | |
Type of cable | Copper cable (round) |
Cable length | 2 m |
---|---|
Number of cores | 44 |
Core structure | 44x AWG 26 |
Previous
Next