Size 15 6-pol st/- f/- PUR 2,5mm² 1,0m
Article No.: 21 34 290 0642 010
Image is for illustration purposes only. Please refer to product description.
Size 15 6-pol st/- f/- PUR 2,5mm² 1,0m
Article No.: 21 34 290 0642 010
to see prices and availability.
Properties Overview
Product Details
Type of cable | 5+PE 2,5mm² PUR black Show details |
---|---|
Connector 1 | Size 15 6pole female straight overmolded Show details |
Category | System cabling |
---|---|
Series | Circular connectors Size 15 |
Element | Cable assemblies |
Specification | Pre-assembled on one side |
Connector 1 | Size 15 |
Female Straight | |
Type of cable | Copper cable (round) |
Cable length | 1 m |
---|---|
Number of cores | 6 |
Core structure | 6x 2.5 mm² |
Previous
Next