Circular Connector with Harax M 1 2/ 3-p
Article No.: 21 03 111 1305
Image is for illustration purposes only. Please refer to product description.
Circular Connector with Harax M 1 2/ 3-p
Article No.: 21 03 111 1305
to see prices and availability.
Properties Overview
Product Details
Category | Connectors |
---|---|
Series | Circular connectors M12 |
Identification | M12-S |
Element | Cable connector |
Specification | Straight |
Termination method | HARAX® connection technology |
---|---|
Gender | Male |
Shielding | Unshielded |
Number of contacts | 3 |
Coding | A-coding |
Locking type | Screw locking |
Previous
Next