Harax PG 13,5/ panel feed through / 3-po
Article No.: 21 01 130 3023
Image is for illustration purposes only. Please refer to product description.
Harax PG 13,5/ panel feed through / 3-po
Article No.: 21 01 130 3023
to see prices and availability.
Properties Overview
Product Details
Category | Connectors |
---|---|
Series | HARAX® |
Element | Panel feed through |
Specification | With solder termination |
for front mounting |
Termination method | HARAX® connection technology |
---|---|
Shielding | Unshielded |
Number of contacts | 2 |
PE contact | Yes |
Previous
Next