1x preLink 4x2xAWG26/7 Cat.6A 0,6m
Article No.: 20 82 600 1006
Image is for illustration purposes only. Please refer to product description.
1x preLink 4x2xAWG26/7 Cat.6A 0,6m
Article No.: 20 82 600 1006
to see prices and availability.
Properties Overview
Product Details
Category | System cabling |
---|---|
Series | preLinkĀ® |
Element | Cable assemblies |
Specification | Pre-assembled on one side |
Connector 1 | preLinkĀ® |
Type of cable | Copper cable (round) |
Cable length | 0.6 m |
---|---|
Number of cores | 8 |
Core structure | 4x 2x AWG 26/7 |
Previous
Next