Han HighTemp 10B-HSM-DL-1xM20
Article No.: 19 62 810 1235
Image is for illustration purposes only. Please refer to product description.
Han HighTemp 10B-HSM-DL-1xM20
Article No.: 19 62 810 1235
to see prices and availability.
Properties Overview
Product Details
Category | Hoods/Housings |
---|---|
Series of hoods/housings | HanĀ® High Temp |
Type of hood/housing | Surface mounted housing |
Type | Low construction |
Size | 10 B |
---|---|
Version | Side entry |
Number of cable entries | 1 |
Cable entry | 1x M20 |
Locking type | Double locking lever |
Previous
Next