Han-Eco 16B Outd.-HSM2-f. DL-M32-cov.-gl
Article No.: 19 43 316 0267
Image is for illustration purposes only. Please refer to product description.
Han-Eco 16B Outd.-HSM2-f. DL-M32-cov.-gl
Article No.: 19 43 316 0267
to see prices and availability.
Properties Overview
Product Details
Category | Hoods/Housings |
---|---|
Series of hoods/housings | Han-Eco® B |
Type of hood/housing | Surface mounted housing |
Description of hood/housing | With thermo-plastic cover |
With integrated cable gland |
Size | 16 B |
---|---|
Version | Side entry |
Number of cable entries | 2 |
Cable entry | 2x M32 |
Locking type | Double locking lever (on the hood) |
Previous
Next