Han-Eco Mod.24-HSM1-M40-glanded
Article No.: 19 41 124 0233
Image is for illustration purposes only. Please refer to product description.
Han-Eco Mod.24-HSM1-M40-glanded
Article No.: 19 41 124 0233
to see prices and availability.
Properties Overview
Product Details
Category | Hoods/Housings |
---|---|
Series of hoods/housings | Han-Eco® Modular |
Type of hood/housing | Surface mounted housing |
Description of hood/housing | With integrated cable gland |
Size | 24 B |
---|---|
Module slots | 7 |
Version | Side entry |
Number of cable entries | 1 |
Cable entry | 1x M40 |
Locking type | Double locking lever |
Previous
Next