Han-Eco cable gland M40
Article No.: 19 41 000 5141
Image is for illustration purposes only. Please refer to product description.
Properties Overview
Product Details
Category | Accessories |
---|---|
Series of hoods/housings | Han-Eco® |
Type of accessory | Cable gland |
Tightening torque | 20 Nm Fitting |
---|---|
20 Nm Cap nut | |
Wrench size | 46 |
Limiting temperature | -40 ... +125 °C |
Size | M40 |
Clamping range | 16 ... 28 mm |
Previous
Next