Han F+B hood cable to cable
Article No.: 19 15 503 1701
Image is for illustration purposes only. Please refer to product description.
Han F+B hood cable to cable
Article No.: 19 15 503 1701
to see prices and availability.
Properties Overview
Product Details
Category | Hoods/Housings |
---|---|
Series | Han® F+B |
Type of hood/housing | Cable to cable housing |
Version | Top entry |
---|---|
Number of cable entries | 1 |
Cable entry | 1x M25 |
Locking type | Screw locking |
Field of application | Food and beverage connectors |
Details | Cleaning: For cleaning with high pressure lances, a cleaning distance > 30 cm is recommended in order to avoid mechanical damage to the connector’s exterior parts. |
Strain relief:A suitable strain relief is required to enable the F+B connectorto resist the stress caused e.g. by the daily cleaning of the machinery. DIN VDE 0100-520: 2013-06 defines the stress relief for a connector depending on the outer diameter of the cable. |
Previous
Next