Cable Seal M25x1,5 Metal 14-17mm
Article No.: 19 12 000 5058
Image is for illustration purposes only. Please refer to product description.
Cable Seal M25x1,5 Metal 14-17mm
Article No.: 19 12 000 5058
to see prices and availability.
Properties Overview
Product Details
Category | Accessories |
---|---|
Series of hoods/housings | Han-Compact® |
Type of accessory | Cable gland |
Description of the accessory | for hoods |
Tightening torque | ≤10 Nm (depending on the cable and the seal insert used) |
---|---|
Wrench size | 28 |
Limiting temperature | -40 ... +130 °C |
Degree of protection acc. to IEC 60529 | IP65 |
Size | M25 |
Clamping range | 14 ... 17 mm |
Previous
Next