Han CGM-P M40x1,5 D.20-26mm black
Article No.: 19 00 000 5188
Image is for illustration purposes only. Please refer to product description.
Han CGM-P M40x1,5 D.20-26mm black
Article No.: 19 00 000 5188
to see prices and availability.
Properties Overview
Product Details
Category | Accessories |
---|---|
Series of hoods/housings | Han® CGM-P |
Type of accessory | Cable gland |
Tightening torque | ≤10 Nm (depending on the cable and the seal insert used) |
---|---|
Wrench size | 53 |
Limiting temperature | -40 ... +100 °C |
Degree of protection acc. to IEC 60529 | IP68 |
IP69 / IPX9K acc. to ISO 20653 | |
Size | M40 |
Clamping range | 20 ... 26 mm |
Width across corners | 58.8 mm |
Previous
Next