Han CGM-M M32x1,5 D.13-20mm
Article No.: 19 00 000 5094
Image is for illustration purposes only. Please refer to product description.
Properties Overview
Product Details
Category | Accessories |
---|---|
Series of hoods/housings | HanĀ® CGM-M |
Type of accessory | Cable gland |
Tightening torque | ā¤15 Nm (depending on the cable and the seal insert used) |
---|---|
Wrench size | 40 |
Limiting temperature | -40 ... +100 Ā°C |
Degree of protection acc. to IEC 60529 | IP68 |
IP69 / IPX9K acc. to ISO 20653 | |
Size | M32 |
Clamping range | 13 ... 20 mm |
Width across corners | 44 mm |
Previous
Next