har-bus HM FL. Typ AB19 ohne Schirmblech

Article No.: 17 33 095 2101


Female connector

har-bus HM FL. Typ AB19 ohne Schirmblech

Article No.: 17 33 095 2101

to see prices and availability.

0
0

Properties Overview

Female connector Press-in termination Rated current: ā€Œ1 A Contacts: 95 Angled Copper alloy Noble metal over Ni Mating side, Ni Termination side Performance level: 2 Thermoplastic resin, glass-fibre filled Beige

Product Details


Category Connectors
Series har-busĀ® HM
Identification Type AB19
Element Female connector
Description of the contact Angled
Termination method Press-in termination
Connection type Motherboard to daughtercard
Number of contacts 95
Pack contents Tube
Contact rows 7
Contact spacing (termination side) 2 mm
Contact spacing (mating side) 2 mm
Rated current ā€Œ 1 A
Data rate ā‰¤ 2,500 Mbit/s
Insulation resistance >109 Ī©
Contact resistance ā‰¤ 20 mĪ©
Limiting temperature -55 ... +125 Ā°C
Insertion force ā‰¤ 71.25 N
Withdrawal force ā‰„ 14.25 N
Performance level 2
Test voltage U<sub>r.m.s.</sub> 0.75 kV
Isolation group IIIa (175 ā‰¤ CTI < 400)
PCB thickness ā‰„1.4 mm
Material (insert) Thermoplastic resin, glass-fibre filled
Colour (insert) Beige
Material (contacts) Copper alloy
Surface (contacts) Noble metal over Ni Mating side
Ni Termination side
Material flammability class acc. to UL 94 V-0
RoHS compliant
ELV status compliant
China RoHS e
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Not contained
California Proposition 65 substances Yes
California Proposition 65 substances Antimony trioxide
Nickel
Fire protection on railway vehicles EN 45545-2 (2020-08)
Requirement set with Hazard Levels R26
Packaging size 13
Net weight 15 g
Country of origin Germany
European customs tariff number 85366990
GTIN 5713140122154
ETIM EC002637
eCl@ss 27460201 PCB connector (board connector)
Previous
Next