Han Yellock 60HSM 2xM25 with bulkhead h.
Article No.: 11 12 600 1215
Image is for illustration purposes only. Please refer to product description.
Han Yellock 60HSM 2xM25 with bulkhead h.
Article No.: 11 12 600 1215
to see prices and availability.
Properties Overview
Product Details
Category | Hoods/Housings |
---|---|
Series of hoods/housings | Han-Yellock® |
Type of hood/housing | Surface mounted housing |
Description of hood/housing | incl. bulkhead mounted housings |
Size | Han-Yellock® 60 |
---|---|
Version | Side entry |
Number of cable entries | 2 |
Cable entry | 2x M25 |
Locking type | Screw locking |
Field of application | Hoods/housings for industrial applications |
Previous
Next