Han-Yellock 60 base gasket
Article No.: 11 00 600 9503
Image is for illustration purposes only. Please refer to product description.
Han-Yellock 60 base gasket
Article No.: 11 00 600 9503
to see prices and availability.
Properties Overview
Product Details
Category | Accessories |
---|---|
Type of accessory | Flange gasket |
Description of the accessory | for Han-Yellock® 60 |
Material (seal) | NBR |
---|---|
Colour (seal) | Black |
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
Previous
Next