Han Yellock Han Modular adapter frame 30
Article No.: 11 00 300 0101
Image is for illustration purposes only. Please refer to product description.
Han Yellock Han Modular adapter frame 30
Article No.: 11 00 300 0101
to see prices and availability.
Properties Overview
Product Details
Category | Accessories |
---|---|
Series | Han-Yellock® |
Type of accessory | Adapter frames |
Description of the accessory | for carrier hoods |
for Han-Yellock® 30 |
Material (accessories) | Polycarbonate (PC) |
---|---|
Colour (accessories) | RAL 7032 (pebble grey) |
Material flammability class acc. to UL 94 | V-0 |
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
Fire protection on railway vehicles | EN 45545-2 (2020-08) |
Requirement set with Hazard Levels | R22 (HL 1-3) |
R23 (HL 1-3) |
Previous
Next