Han Protect 3A HTE M12 4/1 Fused
Article No.: 10 81 007 1141
Image is for illustration purposes only. Please refer to product description.
Han Protect 3A HTE M12 4/1 Fused
Article No.: 10 81 007 1141
to see prices and availability.
Properties Overview
Product Details
Category | Connector sets |
---|---|
Series of hoods/housings | HanĀ® Protect |
Type of hood/housing | Hood |
Termination method | Crimp termination |
---|---|
Gender | Male |
Size | 3 A |
Number of contacts | 4 |
further contacts | 1 Contact fused |
PE contact | Yes |
Version | Top entry |
Number of cable entries | 1 |
Cable entry | 1x M12 |
Locking type | Single locking lever |
Field of application | Fusing I/O signals |
Previous
Next