Han® S 120 HA red
Article No.: 09 93 001 1502
Image is for illustration purposes only. Please refer to product description.
Properties Overview
Product Details
Category | Hoods/Housings |
---|---|
Series | Han® S |
Identification | Han® S 120 |
Type of hood/housing | Hood |
Description of hood/housing | Angled |
Number of contacts | 1 |
---|---|
Locking type | Single locking lever |
Field of application | Energy Storage Systems |
Details | Please order crimp contacts separately. |
Please order rubber sleeve separately. |
Previous
Next