Han® S 120 MC screw-in M6
Article No.: 09 93 000 8161
Image is for illustration purposes only. Please refer to product description.
Han® S 120 MC screw-in M6
Article No.: 09 93 000 8161
to see prices and availability.
Properties Overview
Product Details
Category | Contacts |
---|---|
Series | Han® S |
Identification | Han® S 120 |
Type of contact | Screw-in contact |
Description of the contact | Male M6 |
Rated current | ≤ 120 A |
---|---|
Contact resistance | ≤ 0.3 mΩ |
Previous
Next