Han® ORV3 Power Bridge, Star Config.
Article No.: 09 93 000 6250
Image is for illustration purposes only. Please refer to product description.
Han® ORV3 Power Bridge, Star Config.
Article No.: 09 93 000 6250
to see prices and availability.
Properties Overview
Product Details
Category | Accessories |
---|---|
Series | Han® ORV3 power |
Type of accessory | Contact bridge |
Description of the accessory | Configuration #01 |
Rated current | 32 A |
---|---|
Rated voltage | 480 V AC |
380 V DC | |
Rated impulse voltage | 6 kV |
Pollution degree | 3 |
Contact resistance | ≤ 3 mΩ |
Limiting temperature | -5 ... +45 °C |
Mating cycles | ≥ 100 |
Degree of protection acc. to IEC 60529 | IP20 |
Previous
Next