Han-Modular Switch US4
Article No.: 09 80 113 0400
Image is for illustration purposes only. Please refer to product description.
Properties Overview
Product Details
Category | Modules |
---|---|
Series | Han-Modular® |
Identification | Han-Smart® |
Type of module | Switch US4 |
Size of the module | Double module |
Type of Ethernet | Full Gigabit Ethernet |
Gender | Female |
---|---|
Total number of ports | 4 |
Switching technology | Store and Forward |
Cut Through | |
Frame size | 10 kB |
Non blocking | Yes |
Quality of service | Yes |
Energie Efficient Ethernet | Yes |
Diagnostic display | Connection (Link) |
Data transfer (Act) | |
Data transfer rate | |
Power Supply |
Previous
Next