Han ID Modul Plug CAN
Article No.: 09 80 015 0100
Image is for illustration purposes only. Please refer to product description.
Han ID Modul Plug CAN
Article No.: 09 80 015 0100
to see prices and availability.
Properties Overview
Product Details
Category | Modules |
---|---|
Series | Han-ModularĀ® |
Identification | Han-SmartĀ® |
Type of module | ID CAN |
Size of the module | Single module |
Description of the module | Memory module / CPU |
Memory | 10 MB Flash |
---|---|
Gender | Male |
Number of contacts | 7 |
Previous
Next