D SUB HD FE RA 26P PL3_4-40 NUT AND

Article No.: 09 56 252 7612


Connector

D SUB HD FE RA 26P PL3_4-40 NUT AND

Article No.: 09 56 252 7612

to see prices and availability.

Properties Overview

Connector Wave soldering termination Rated current: ‌2 A Female Size: D-Sub 2 Thermoplastic resin, glass-fibre filled (PBTP), Shell: steel, nickel plated Black Contacts: 26 Copper alloy Noble metal over Ni Mating side, Sn over Ni Termination side

Product Details


Category Connectors
Series D-Sub
Identification High Density
Element Connector
Description of the contact Stamped
Angled
Termination method Wave soldering termination
Gender Female
Size D-Sub 2
Number of contacts 26
PCB fixing With board locks
Locking type Fixing flange with thread 4-40 UNC
Distance between rows 1.98 mm
Contact spacing (termination side) 2.29 mm
Rated current ‌ 2 A
Clearance distance ≥ 1 mm
Creepage distance ≥ 1 mm
Insulation resistance > 5 x 109 Ω
Contact resistance < 25 mΩ
Tightening torque ≤0.6 Nm Female screw lock
Limiting temperature -40 ... +85 Â°C
Performance level 3
Mating cycles ≥ 50
Test voltage U<sub>r.m.s.</sub> 1 kV
Isolation group IIIa (175 ≤ CTI < 400)
PCB thickness ‌1.6 mm
Installation height ‌ 6.3 mm
Hot plugging No
Material (insert) Thermoplastic resin, glass-fibre filled (PBTP)
Shell: steel, nickel plated
Colour (insert) Black
Material (contacts) Copper alloy
Surface (contacts) Noble metal over Ni Mating side
Sn over Ni Termination side
Material flammability class acc. to UL 94 V-0
RoHS compliant with exemption
RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
ELV status compliant with exemption
China RoHS 50
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Yes
REACH SVHC substances Lead
ECHA SCIP number ecef7555-f643-4ceb-a337-fc54762297f1
California Proposition 65 substances Yes
California Proposition 65 substances Lead
Nickel
Fire protection on railway vehicles EN 45545-2 (2020-08)
Requirement set with Hazard Levels R26
Specifications DIN 41652
Packaging size 100
Net weight 14.57 g
Country of origin China
European customs tariff number 85366990
GTIN 5713140071551
ETIM EC001136
eCl@ss 27440214 D-Sub coupler
Previous
Next