Frame Han 24HPR EasyCon Short PE-Mod-A-H
Article No.: 09 40 024 9935
Image is for illustration purposes only. Please refer to product description.
Frame Han 24HPR EasyCon Short PE-Mod-A-H
Article No.: 09 40 024 9935
to see prices and availability.
Properties Overview
Product Details
Category | Accessories |
---|---|
Series of hoods/housings | Han® HPR EasyCon |
Type of accessory | Frame |
Description of the accessory | for up to 8 single modules |
A … H | |
Low construction |
Size | 24 B |
---|---|
Details | ATTENTION! Only to be used with Han® 24 HPR EasyCon Short hoods and housings! |
Pack contents | 1x male PE adapter |
1x female PE adapter | |
2x M4/M5 distance bolts (AF 7) | |
2x M5/M6 distance bolts (AF 7) | |
2x M3 screw | |
2x M4 screw | |
2x washer SK S4 |
Previous
Next