Han HPR SP1-CM-SCL-with lanyard
Article No.: 09 40 011 5411
Image is for illustration purposes only. Please refer to product description.
Han HPR SP1-CM-SCL-with lanyard
Article No.: 09 40 011 5411
to see prices and availability.
Properties Overview
Product Details
Category | Accessories |
---|---|
Series of hoods/housings | HanĀ® HPR |
Type of accessory | Protection cover |
Description of the accessory | for bulkhead mounted housings |
for panel feed through housing | |
With fixing cord (loop) |
Size | SP1 |
---|---|
Locking type | Screw locking |
Details | Please note that when using the metal protection cover the connectors only can be used without voltage applied or a reduced voltage of max. 2000V. |
Please note that the use of the protection cover is needed to protect the HanĀ® HC 650 / HC 800 when dropped acc. IEC 61984. |
Previous
Next