Han PushPull SCRJ metal PFT
Article No.: 09 35 242 0313
Image is for illustration purposes only. Please refer to product description.
Properties Overview
Product Details
Category | Connectors |
---|---|
Series | HanĀ® PushPull (V14) |
Identification | SCRJ |
Element | Panel feed through |
Specification | AIDA compliant |
Type of contact | SC contact |
Features | Intuitive locking mechanism |
Shielding | Unshielded |
---|---|
Number of contacts | 2 |
Locking type | PushPull |
Pack contents | Without contacts |
Previous
Next