Han PP Power PFT M25 QL 1,5mm²
Article No.: 09 35 234 0332
Image is for illustration purposes only. Please refer to product description.
Han PP Power PFT M25 QL 1,5mm²
Article No.: 09 35 234 0332
to see prices and availability.
Properties Overview
Product Details
Category | Connectors |
---|---|
Series | Han® PushPull (V14) |
Identification | Power |
Element | Panel feed trough set |
Specification | Circular panel cut out |
Features | Intuitive locking mechanism |
Termination method | Han-Quick Lock® termination |
---|---|
Shielding | Unshielded |
Number of contacts | 5 |
Locking type | PushPull |
Pack contents | incl. bulkhead mounted housing and male insert |
Previous
Next