SEK 2R 16P STD pre-assy cover W/O SR
Article No.: 09 18 116 9622
Image is for illustration purposes only. Please refer to product description.
SEK 2R 16P STD pre-assy cover W/O SR
Article No.: 09 18 116 9622
to see prices and availability.
Properties Overview
Product Details
Category | Connectors |
---|---|
Series | SEK Low-profile |
Element | PCB transition connectors |
Description of the contact | Straight |
Termination method | Solder termination |
---|---|
IDC termination | |
Connection type | PCB to cable |
Number of contacts | 16 |
Termination length | 2.9 mm |
Details | for IDC flat cable 1.27 mm (0.050") pitch |
AWG 28/7 |
Previous
Next