M23 09 Male -soldered contact
Article No.: 09 15 109 2603
Image is for illustration purposes only. Please refer to product description.
M23 09 Male -soldered contact
Article No.: 09 15 109 2603
to see prices and availability.
Properties Overview
Product Details
Category | Inserts |
---|---|
Series | Circular connectors M23 |
Identification | Signal |
Element | Inserts |
Termination method | PCB solder termination |
---|---|
Gender | Male |
Number of contacts | 9 |
Number of signal contacts | 8 |
Number of special contacts | 1 |
Specification of special contacts | Auxiliary contact |
Details | Suitable for bulkhead mounted housings 09 15 100 0301, 0302, 0305, 0306 and 0307 only! |
Previous
Next