Han Megabit HMC insert fem. (shield-GND)
Article No.: 09 14 208 3117
Image is for illustration purposes only. Please refer to product description.
Han Megabit HMC insert fem. (shield-GND)
Article No.: 09 14 208 3117
to see prices and availability.
Properties Overview
Product Details
Category | Modules |
---|---|
Type of module | HanĀ® Megabit HMC module |
Description of the module | Insert |
2x 4 contacts | |
2 cable entries |
Termination method | Crimp termination |
---|---|
Gender | Female |
Number of contacts | 8 |
further contacts | + shielding |
Details | With additional shield connection to the hinged frame |
Please order crimp contacts separately. | |
Please order adapter module separately. | |
Details | Not suitable for hoods/housings low construction as well as Han-ModularĀ® Eco, Han-ModularĀ® Compact and Han-ModularĀ® Twin. |
Previous
Next