Han Gigabit HMC insert female
Article No.: 09 14 208 3111
Image is for illustration purposes only. Please refer to product description.
Han Gigabit HMC insert female
Article No.: 09 14 208 3111
to see prices and availability.
Properties Overview
Product Details
Category | Modules |
---|---|
Type of module | HanĀ® Gigabit HMC module |
Description of the module | Insert |
Features | Suitable for PoE++ |
Termination method | Crimp termination |
---|---|
Gender | Female |
Number of contacts | 8 |
further contacts | + shielding |
Details | Please order crimp contacts separately. |
Please order adapter module separately. |
Previous
Next