Han 16Mod Docking Frame Fixed, Set
Article No.: 09 14 016 1716
Image is for illustration purposes only. Please refer to product description.
Han 16Mod Docking Frame Fixed, Set
Article No.: 09 14 016 1716
to see prices and availability.
Properties Overview
Product Details
Category | Accessories |
---|---|
Series | Han-Modular® |
Type of accessory | Docking frame |
Description of the accessory | Fixed |
for 4 modules | |
A ... F | |
Features | The docking frame has no PE contact as it is not required in many drawer system applications. |
Suitable for Han-Modular® modules except for Han® Megabit module, Han® RJ45 module, optical and pneumatic modules. |
Details | Rated voltage ≤630 V |
---|---|
Rated impulse voltage ≤6 kV | |
Pollution degree 2 | |
For a complete connector the specified voltage rating is the maximum level which can be achieved. In cases where the used module(s) do offer lower voltage ratings, then these lower ratings are valid. Higher voltage ratings in individual applications can be approved in coordination with HARTING. |
Previous
Next