Han Multi module, 12 pin female
Article No.: 09 14 012 4512
Image is for illustration purposes only. Please refer to product description.
Han Multi module, 12 pin female
Article No.: 09 14 012 4512
to see prices and availability.
Properties Overview
Product Details
Category | Modules |
---|---|
Series | Han-ModularĀ® |
Type of module | HanĀ® Multi module |
Size of the module | Double module |
Description of the module | acc. to DIN 41626 |
Gender | Female |
---|---|
Number of contacts | 12 |
Details | Please order contacts separately. |
Details | Due to the closed entry design of female insert the upper part has to be removed by screw driver before extracting the contacts. |
Previous
Next