Han CC Protected module, crimp male
Article No.: 09 14 004 3041 XL
Image is for illustration purposes only. Please refer to product description.
Han CC Protected module, crimp male
Article No.: 09 14 004 3041 XL
to see prices and availability.
Properties Overview
Product Details
Category | Modules |
---|---|
Series | Han-Modular® |
Type of module | Han® CC Protected module |
Size of the module | Single module |
Features | Finger safe contacts |
Termination method | Crimp termination |
---|---|
Gender | Male |
Number of contacts | 4 |
Details | Please order crimp contacts separately. |
Previous
Next