Module Clamp for rail (1 pcs)
Article No.: 09 14 000 0313
Image is for illustration purposes only. Please refer to product description.
Module Clamp for rail (1 pcs)
Article No.: 09 14 000 0313
to see prices and availability.
Properties Overview
Product Details
Category | Accessories |
---|---|
Series | Han-ModularĀ® |
Type of accessory | Module locking system |
Description of the accessory | for rail |
Material (locking) | Polycarbonate (PC) |
---|---|
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Yes |
REACH SVHC substances | Potassium 1,1,2,2,3,3,4,4,4-nonafluorobutane-1-sulphonate |
ECHA SCIP number | 60b1a572-bb3f-476f-9307-b7d1688bd90c |
Fire protection on railway vehicles | EN 45545-2 (2020-08) |
Requirement set with Hazard Levels | R22 (HL 1-3) |
R23 (HL 1-3) |
Previous
Next