Han Q7/0_I_M_PIT_0.14-1.5mm²
Article No.: 09 12 007 5001
Image is for illustration purposes only. Please refer to product description.
Properties Overview
Product Details
Category | Inserts |
---|---|
Series | Han® Q |
Identification | 7/0 |
Termination method | Push-In |
---|---|
Gender | Male |
Size | 3 A |
Number of contacts | 7 |
PE contact | Yes |
Previous
Next