har-SAB M8/6/3p M12/8p
Article No.: 09 07 005 1010 0
Image is for illustration purposes only. Please refer to product description.
har-SAB M8/6/3p M12/8p
Article No.: 09 07 005 1010 0
to see prices and availability.
Properties Overview
Product Details
Series | Circular connectors M8 |
---|---|
Element | Distribution boxes |
Specification | Master cable M12, 8 poles |
With LED green/yellow |
Total number of ports | 6 |
---|---|
Number of contacts | 3 |
Previous
Next